IESNA:LM-63-2002
[TEST]P954315
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7C-835-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 80 CRI, 3500K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]50317
TILT=NONE
182 -1 1 37 22 1 1 1.5 1.5 0
1 1 350.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
5903.7 7392 8737.4 9779 10628.3 11108.8 11334.8 11415.3 11823.1 12695.8
14137.3 15958 17750.2 19181.3 20433.3 21576.1 22298.1 22482.6 22038.4 20913.8
18643.7 14719.1 12150.3 10176.4 8059.5 5670 3727.2 2612.9 2038.9 1761
1597.4 1342.8 1137.6 394.8 192.2 31.2 0
5903.7 7444 8802.4 9862.1 10641.3 11168.5 11438.7 11514 11851.6 12638.6
13971.1 15755.4 17513.8 18994.3 20259.2 21402.1 22259.2 22568.3 22285.2 21331.9
19435.9 15810 12641.2 10615.3 8524.5 6181.7 4064.8 2742.8 2103.8 1823.3
1612.9 1363.6 1148 488.3 205.2 39 0
5903.7 7379 8711.5 9781.6 10615.3 11220.5 11555.6 11698.4 11963.3 12669.8
13804.8 15389.2 17077.5 18565.8 19768.3 20729.3 21630.6 22069.6 21957.9 21196.9
19672.2 17181.4 13695.8 11264.7 9189.4 6919.3 4620.7 3070.1 2270.1 1885.7
1664.9 1449.3 1241.5 948 483.1 57.1 0
5903.7 7379 8672.5 9740 10630.9 11314 11771.1 12010.1 12259.4 12804.9
13649 14877.5 16337.3 17737.2 18864.5 19789.1 20565.7 21194.3 21363.1 21113.8
20196.9 18495.6 16106.1 13277.6 10615.3 8249.1 5768.7 3693.4 2519.4 1916.8
1654.5 1436.3 1225.9 976.6 685.7 267.5 0
5903.7 7160.9 8415.4 9511.4 10451.7 11282.8 11945.2 12384.1 12664.6 13095.8
13797.1 14698.3 15864.5 17051.5 18119 19038.5 19786.5 20451.4 20924.1 21051.4
20799.5 20025.5 18524.2 16254.1 13602.3 10893.2 8116.7 5350.5 3361 2254.5
1719.4 1527.2 1327.2 1013 683.1 213 0
5903.7 7046.6 8179 9246.5 10233.5 11147.8 11978.9 12636 13082.8 13501
14025.6 14778.8 15651.6 16687.9 17732 18771 19654.1 20344.9 20867 21298.2
21633.2 21521.5 21051.4 19983.9 18139.8 15750.3 12677.6 9721.8 6537.5 4036.3
2618.1 1789.6 1296.1 784.4 394.8 103.9 0
5903.7 6828.4 7812.8 8818 9794.6 10753 11677.6 12501 13184.1 13732.1
14288 14895.7 15563.2 16394.4 17347.6 18428.1 19539.8 20612.5 21563.1 22399.4
23160.5 23996.8 24373.4 24607.2 24555.2 23495.5 21472.2 18248.9 13984.1 9472.5
5467.4 2838.9 1449.3 836.3 407.8 140.3 0
5903.7 6662.2 7451.8 8314.1 9207.6 10051.7 10958.2 11838.7 12685.4 13433.4
14181.5 14874.9 15503.5 16181.4 16893.1 17656.7 18542.4 19545 20641 21804.6
23074.7 24898.1 26370.8 27269.4 28292.8 29033 29129.1 28134.4 25547.4 21360.5
15563.2 10043.9 5119.4 2088.3 745.4 145.5 0
5903.7 6363.5 6919.3 7563.4 8269.9 9018 9779 10532.2 11277.6 12043.9
12846.4 13589.3 14397 15241.2 16119.1 16999.6 17976.2 19072.2 20285.2 21659.2
23264.3 25698.1 28113.6 29768.1 31879.7 34365.4 37025 38799 38419.8 34848.5
27495.4 17825.5 7560.8 2309 727.3 150.6 0
5903.7 6311.5 6864.8 7457 8124.5 8830.9 9553 10272.5 10984.1 11706.2
12417.9 13155.5 13934.7 14778.8 15651.6 16558 17565.8 18680 19926.8 21347.5
22950.1 25526.6 27960.3 29752.5 32009.6 34718.6 37622.4 39471.7 39121.1 35323.8
27331.8 16713.9 6405 1768.8 571.4 129.9 0
5903.7 6114.1 6399.8 6784.2 7249.2 7755.6 8267.3 8805 9360.8 9921.8
10488 11072.4 11662 12285.4 12955.5 13664.6 14443.8 15326.9 16391.8 17607.3
19087.8 21441 23225.4 24986.4 27134.4 29718.7 32144.6 33196.6 32097.9 27908.4
20602.1 11467.2 3306.4 693.5 231.2 51.9 0
5903.7 5968.7 6129.7 6360.9 6680.4 7025.8 7402.4 7789.4 8181.6 8599.8
9007.6 9399.8 9804.9 10207.5 10633.5 11082.8 11555.6 12129.6 12794.5 13656.8
14903.5 16451.5 17506.1 18685.2 20095.6 21633.2 22682.5 22316.3 20482.6 17043.7
12308.8 6298.5 2054.5 613 210.4 49.3 0
5903.7 5838.8 5862.2 5968.7 6142.7 6321.9 6558.3 6792 7023.2 7264.8
7475.1 7664.7 7823.2 7968.6 8069.9 8134.9 8199.8 8243.9 8316.7 8485.5
8890.7 9129.6 9173.8 9262.1 9399.8 9524.4 9184.2 8106.3 6568.7 4867.4
3309 1875.3 940.2 397.4 192.2 67.5 0
5903.7 5566.1 5366.1 5262.2 5251.8 5293.4 5363.5 5441.4 5496 5529.7
5527.1 5462.2 5360.9 5218.1 5028.4 4797.3 4519.4 4231.1 3966.1 3719.4
3464.8 3238.9 3049.3 2893.4 2758.4 2620.7 2449.3 2218.1 1898.7 1470.1
1070.1 787 545.4 350.6 200 57.1 0
5903.7 5314.2 4947.9 4786.9 4747.9 4781.7 4854.4 4932.3 4971.3 4960.9
4906.4 4810.3 4670 4496 4293.4 4085.6 3870 3654.5 3441.5 3207.7
2971.4 2758.4 2602.5 2509 2472.7 2477.9 2472.7 2399.9 2220.7 1922
1462.3 1007.8 706.5 464.9 231.2 51.9 0
5903.7 5116.8 4675.2 4501.2 4509 4607.7 4716.8 4786.9 4792.1 4745.3
4654.4 4524.6 4371.3 4194.7 4007.7 3823.3 3628.5 3423.3 3212.9 3018.1
2870.1 2742.8 2657.1 2602.5 2555.8 2501.2 2415.5 2327.2 2218.1 2044.1
1779.2 1397.4 916.9 506.5 241.6 51.9 0
5903.7 4927.1 4472.6 4355.7 4428.5 4563.5 4670 4722 4701.2 4620.7
4496 4347.9 4176.5 4007.7 3828.5 3654.5 3535 3392.1 3212.9 3070.1
2974 2846.7 2646.7 2488.2 2384.4 2283.1 2179.2 2075.3 1981.8 1896.1
1794.8 1631.1 1335 1023.4 600 145.5 0
5903.7 4820.7 4366.1 4301.2 4425.9 4555.7 4662.2 4693.4 4644 4516.8
4363.5 4189.5 4002.5 3836.3 3693.4 3612.9 3516.8 3418.1 3322 3109
2919.4 2768.8 2618.1 2477.9 2332.4 2205.1 2080.5 1966.2 1846.7 1709
1574 1451.9 1272.7 1098.7 768.8 298.7 0
5903.7 4729.8 4298.6 4290.8 4428.5 4553.1 4646.6 4657 4581.7 4444
4270 4077.8 3906.4 3748 3641.5 3550.6 3433.7 3275.2 3135 2966.2
2836.3 2690.8 2548 2418.1 2309 2197.3 2077.9 1955.8 1812.9 1654.5
1480.5 1327.2 1129.8 854.5 566.2 236.4 0
5903.7 4677.8 4264.8 4288.2 4438.8 4560.9 4644 4628.5 4532.4 4368.7
4166.1 3976.5 3815.5 3693.4 3636.3 3498.6 3285.6 3038.9 2940.2 2857.1
2709 2594.7 2496 2350.6 2241.5 2155.8 2044.1 1911.6 1753.2 1579.2
1389.6 1306.5 1124.6 735 535.1 327.3 0
5903.7 4667.4 4244 4290.8 4441.4 4566.1 4641.4 4620.7 4503.8 4319.4
4114.2 3927.2 3768.7 3693.4 3605.1 3431.1 3119.4 2914.2 2862.3 2761
2631.1 2490.8 2358.4 2257.1 2194.7 2140.2 2038.9 1914.2 1763.6 1589.6
1405.2 1451.9 1158.4 774 589.6 218.2 0
5903.7 4667.4 4241.5 4298.6 4444 4568.7 4638.8 4628.5 4514.2 4322
4114.2 3924.6 3766.1 3696 3597.3 3420.7 3096 2916.8 2875.3 2758.4
2623.3 2470.1 2361 2225.9 2207.7 2140.2 2036.3 1914.2 1774 1587
1410.4 1431.1 994.8 800 581.8 210.4 0
